IESNA:LM-63-2002
[TEST]P1645551
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-827-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 80CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25574.0
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4128.0 3862.9 3687.9 3552.7 3357.9 3273.2 3404.8 3669.9 4041.4 4476.0 4979.2 5516.6 6066.6 6678.0 7251.5 
7945.8 8441.7 8847.5 9159.4 9287.5 9246.0 8888.9 7837.6 7255.1 6923.2 6483.2 5590.5 4059.4 2676.2 1669.9 1109.1 
667.3 304.8 180.3 72.1 0.0 0.0 
4128.0 3841.2 3677.1 3538.3 3347.1 3273.2 3413.8 3678.9 4052.2 4483.2 5000.8 5543.6 6086.5 6661.7 7274.9 
7938.5 8492.2 8894.3 9222.6 9356.0 9338.0 8989.9 8007.1 7381.3 7071.1 6632.9 5729.4 4191.1 2766.4 1733.1 1152.4 
703.3 346.3 198.4 84.8 0.0 0.0 
4128.0 3866.5 3684.3 3565.3 3397.6 3294.8 3395.8 3632.0 3949.4 4353.4 4843.9 5363.3 5906.1 6488.6 7091.0 
7718.5 8349.7 8908.8 9426.4 9769.0 9897.0 9884.4 9449.8 8598.6 8126.1 7684.3 6797.0 5206.4 3347.1 2090.1 
1390.4 885.5 488.7 324.6 137.1 0.0 0.0 
4128.0 3879.1 3722.2 3614.0 3462.5 3356.1 3392.2 3558.1 3835.8 4173.1 4582.4 5074.8 5576.1 6108.1 6670.8 
7264.1 7925.9 8638.3 9347.0 9958.4 10429.0 10728.4 10807.8 10719.4 10477.7 10012.5 9278.5 7882.6 5119.8 3053.1 
1780.0 1130.7 645.6 321.0 120.8 0.0 0.0 
4128.0 3911.6 3756.5 3657.3 3556.3 3458.9 3433.7 3516.6 3693.4 3954.8 4286.7 4667.2 5076.6 5549.0 6068.4 
6589.6 7199.2 7897.1 8683.4 9518.3 10218.0 10789.7 11237.0 11603.0 11954.7 12279.3 12438.0 11866.3 9650.0 5702.3 
2638.4 1168.6 622.2 265.1 97.4 1.8 0.0 
4128.0 3958.5 3816.0 3724.0 3666.3 3605.0 3572.5 3603.2 3691.6 3855.7 4081.1 4330.0 4611.3 4948.5 5365.1 
5763.7 6254.2 6860.1 7559.8 8396.6 9247.8 10052.1 10809.6 11530.9 12407.4 13438.9 14575.0 15491.2 15096.2 11949.3 
6467.0 2526.6 880.1 427.4 138.9 3.6 0.0 
4128.0 3999.9 3879.1 3807.0 3776.3 3770.9 3778.1 3805.2 3857.5 3947.6 4097.3 4290.3 4452.6 4604.1 4831.3 
5150.5 5523.8 5989.1 6618.5 7401.1 8337.1 9303.7 10351.5 11397.5 12492.1 13868.1 15431.7 17042.1 17716.6 15985.3 
12151.3 7092.8 2501.3 899.9 339.0 30.7 0.0 
4128.0 4001.7 3884.5 3814.2 3785.3 3785.3 3799.8 3828.6 3879.1 3969.3 4122.6 4311.9 4465.2 4600.5 4816.9 
5125.3 5467.9 5933.2 6560.8 7316.4 8277.6 9269.5 10293.8 11402.9 12492.1 13862.7 15415.4 17049.3 17738.2 16044.8 
12342.4 7586.9 2616.7 923.3 355.3 32.5 0.0 
4128.0 4023.4 3945.8 3900.7 3898.9 3927.8 3981.9 4039.6 4113.5 4209.1 4380.4 4562.6 4641.9 4730.3 4917.9 
5161.3 5476.9 5938.6 6564.4 7329.0 8228.9 9258.6 10349.7 11466.0 12605.7 13907.8 15325.3 16510.1 16692.2 15016.9 
12035.9 7630.2 3087.4 784.5 340.8 46.9 0.0 
4128.0 4075.7 4048.6 4055.8 4102.7 4174.9 4248.8 4330.0 4418.3 4541.0 4705.1 4806.1 4854.7 4952.1 5110.8 
5357.9 5662.7 6201.9 6856.5 7651.8 8697.8 9808.7 10998.9 12291.9 13686.0 15181.0 16511.9 17350.5 16827.5 14787.8 
11592.2 6052.2 1922.4 703.3 306.6 84.8 0.0 
4128.0 4126.2 4149.6 4210.9 4319.1 4458.0 4595.1 4742.9 4899.8 5069.3 5269.5 5375.9 5484.1 5639.2 5857.4 
6162.2 6569.8 7071.1 7677.1 8369.6 9121.6 9962.0 10811.4 11841.1 12887.1 13909.6 14585.9 14621.9 13013.3 10692.3 
7449.8 3119.9 984.7 420.2 155.1 46.9 0.0 
4128.0 4158.6 4203.7 4288.5 4427.3 4586.0 4744.7 4905.2 5060.3 5235.3 5413.8 5485.9 5545.4 5628.4 5725.8 
5864.6 6064.8 6317.3 6641.9 7033.2 7482.3 7962.0 8492.2 9161.3 9861.0 10456.1 10705.0 10429.0 8908.8 7179.3 
4997.2 2149.6 719.6 360.7 176.7 64.9 0.0 
4128.0 4147.8 4209.1 4311.9 4458.0 4614.9 4768.2 4903.4 5018.9 5132.5 5229.8 5229.8 5184.8 5145.1 5083.8 
5029.7 5008.0 4991.8 4966.6 4926.9 4876.4 4818.7 4809.7 4917.9 5121.6 5276.7 5148.7 4548.2 3341.7 2366.1 
1486.0 762.8 441.8 256.1 146.1 57.7 0.0 
4128.0 4201.9 4283.1 4380.4 4504.9 4605.9 4670.8 4697.8 4663.6 4562.6 4393.1 4104.5 3700.6 3211.8 2622.1 
2108.2 1662.7 1374.2 1229.9 1165.0 1130.7 1107.3 1074.8 1051.4 1071.2 1087.4 1047.8 970.2 836.8 694.3 578.9 452.7 326.4 207.4 
113.6 36.1 0.0 
4128.0 4243.4 4317.3 4378.6 4429.1 4430.9 4348.0 4156.8 3837.6 3430.1 2952.2 2398.5 1899.0 1596.0 1451.7 1386.8 
1348.9 1330.9 1327.3 1327.3 1323.7 1309.3 1278.6 1233.5 1190.2 1170.4 1128.9 1037.0 890.9 708.7 564.5 445.4 313.8 187.6 111.8 28.9 
0.0 
4128.0 4261.4 4317.3 4328.2 4288.5 4140.6 3832.2 3430.1 2963.0 2432.8 1989.1 1752.9 1655.5 1610.4 1572.6 1547.3 1543.7 
1556.3 1587.0 1621.3 1655.5 1679.0 1686.2 1657.3 1597.8 1511.2 1385.0 1242.5 1069.4 838.6 605.9 404.0 268.7 180.3 93.8 18.0 0.0 
4128.0 4279.5 4302.9 4248.8 4079.3 3749.3 3311.0 2825.9 2337.2 1998.2 1873.7 1821.4 1770.9 1722.2 1680.8 1651.9 
1650.1 1691.6 1724.0 1709.6 1709.6 1711.4 1664.5 1569.0 1478.8 1399.4 1302.1 1177.6 1031.5 869.2 663.6 459.9 322.8 203.8 88.4 12.6 
0.0 
4128.0 4263.2 4259.6 4140.6 3850.3 3419.2 2950.4 2472.5 2113.6 2012.6 1985.5 1944.1 1877.3 1796.2 1733.1 1695.2 
1619.4 1514.9 1504.0 1471.6 1403.0 1406.6 1415.7 1433.7 1446.3 1433.7 1406.6 1363.4 1296.6 1181.2 921.5 706.9 497.7 294.0 122.6 7.2 
0.0 
4128.0 4257.8 4229.0 4057.6 3669.9 3211.8 2701.5 2279.5 2126.2 2117.2 2102.8 2057.7 1981.9 1884.5 1785.4 1583.4 
1446.3 1356.2 1231.7 1204.7 1199.3 1217.3 1257.0 1285.8 1271.4 1238.9 1197.5 1143.4 1073.0 984.7 816.9 681.7 544.6 339.0 144.3 7.2 
0.0 
4128.0 4257.8 4218.1 3981.9 3561.7 3060.4 2569.8 2234.4 2192.9 2214.6 2212.8 2173.1 2095.5 1987.3 1738.5 1518.5 
1358.0 1174.0 1107.3 1076.6 1069.4 1076.6 1087.4 1074.8 1013.5 979.2 950.4 910.7 847.6 775.5 669.1 560.9 440.0 304.8 137.1 5.4 
0.0 
4128.0 4221.7 4171.3 3949.4 3475.1 2981.0 2495.9 2221.8 2221.8 2257.9 2268.7 2238.0 2174.9 2039.6 1736.7 1491.4 
1264.2 1132.5 1089.3 1096.5 1172.2 1190.2 1078.4 1076.6 984.7 972.0 923.3 878.3 824.2 708.7 598.7 479.7 355.3 245.3 101.0 5.4 
0.0 
4128.0 4203.7 4158.6 3929.6 3475.1 2981.0 2495.9 2220.0 2225.4 2263.3 2274.1 2250.6 2189.3 2034.2 1742.1 1480.6 
1262.4 1128.9 1089.3 1109.1 1213.7 1224.5 1080.2 1089.3 988.3 988.3 925.1 871.0 807.9 685.3 577.1 467.1 333.6 207.4 95.6 5.4 
0.0 
